Knowledge Search
Download document () of 20
We make what matters work*

XTOB150GC1

Eaton XT IEC bimetallic overload relay, 120-150A overload range, 90 mm Frame size, 1NO-1NC contact configuration, Direct to contactor mounting, used with 80-170A contactor, 10A trip type

General specifications

Product Name
Eaton XT IEC bimetallic overload relay
Catalog Number
XTOB150GC1
EAN
4015082784669
Product Length/Depth
3 in
Product Height
2 in
Product Width
3 in
Product Weight
0.7 lb
Compliances
RoHS Compliant
CE Marked
ATEX Compliant
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947

Product specifications

Overload range
120-150 A
Frame size
90 mm
Mounting
Direct

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.