Knowledge Search
Download document () of 20
We make what matters work*

XTOB220LC1

Eaton XT IEC bimetallic overload relay, 160-220A overload range, 140 mm Frame size, 1NO-1NC contact configuration, used with 185-250A, 10A trip type

General specifications

Product Name
Eaton XT IEC bimetallic overload relay
Catalog Number
XTOB220LC1
EAN
4015082100742
Product Length/Depth
5.67 in
Product Height
6.65 in
Product Width
5.04 in
Product Weight
3.5 lb
Compliances
ATEX Compliant
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Short-circuit Type 1 rating is 500A and short-circuit Type 2 rating is 400A for separate mounting. The main current parameters are defined by the main current wiring that is used.

Product specifications

Used with
185-250A
Overload range
160-220 A
Type
XT IEC Bimetallic Overload Relay
Frame size
140 mm
Contact configuration
1 NO, 1 NC
Trip type
10 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.