Knowledge Search
Download document () of 20
We make what matters work*

XTOB250LC1

Eaton XT IEC bimetallic overload relay, 200-250A overload range, 140 mm Frame size, 1NO-1NC contact configuration, used with 225-300A, 10A trip type

General specifications

Product Name
Eaton XT IEC bimetallic overload relay
Catalog Number
XTOB250LC1
EAN
4015082100759
Product Length/Depth
5.67 in
Product Height
6.65 in
Product Width
5.04 in
Product Weight
5.5 lb
Compliances
CE Marked
RoHS Compliant
ATEX Compliant
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Short-circuit Type 1 rating is 500A and short-circuit Type 2 rating is 400A for separate mounting. The main current parameters are defined by the main current wiring that is used.

Product specifications

Overload range
200-250 A
Frame size
140 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.