Download document () of 20
We make what matters work*

XTPAXSA11

XT Manual Motor Protection Accessories - Auxiliary Contact, 1NO-1NC contact configuration

General specifications

Product Name
Eaton motor control auxiliary contact
Catalog Number
XTPAXSA11
EAN
4015080728962
Product Length/Depth
2.7 in
Product Height
0.05 in
Product Width
3.5 in
Product Weight
0.42 lb
Certifications
Not Applicable
Catalog Notes
Can be fitted on the right side of manual motor protectors and manual transformer protectors and can be combined with XTPAXSATR… and XTPAXFA… trip indicating auxiliary contact.

Product specifications

Type
Accessory
Contact configuration
1 NO-1 NC
Special features
Side

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.