Download document () of 20
We make what matters work*

XTPR004BC1

Eaton IEC motor control Manual Motor Protector, 4A, 45 mm Frame size, Class 10 trip type, Rotary type.

General specifications

Product Name
Eaton XT IEC motor control
Catalog Number
XTPR004BC1
EAN
4015082653385
Product Length/Depth
1.93 in
Product Height
3.74 in
Product Width
3.66 in
Product Weight
0.7 lb
Certifications
UL 508
CSA Std. C22.2

Product specifications

Amperage Rating
4A
Type
Rotary
Size
45 mm
Contact rating
4 A
Trip type
Class 10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.