Download document () of 20
We make what matters work*

XTPR010BC1

XT Manual Motor Protector, 10A, 45 mm Frame size, Class 10 trip type, Rotary type

General specifications

Product Name
Eaton XT IEC motor control
Catalog Number
XTPR010BC1
EAN
4015082653408
Product Length/Depth
1.93 in
Product Height
3.74 in
Product Width
3.66 in
Product Weight
0.7 lb
Certifications
UL Listed

Product specifications

Type
Rotary
Size
45 mm
Contact rating
10 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.