Download document () of 20
We make what matters work*

XTPR016BC1

Eaton IEC motor control IEC Electronic Overload Relay, 10-16A overload range, used with CE185H, 110 mm Frame size

General specifications

Product Name
Eaton XT IEC motor control
Catalog Number
XTPR016BC1
EAN
4015082653422
Product Length/Depth
3.7 in
Product Height
3.66 in
Product Width
1.77 in
Product Weight
0.5 lb
Certifications
UL 508
CSA Std. C22.2

Product specifications

Type
Rotary
Size
45 mm
Contact rating
16 A
Trip type
Class 10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.