Download document () of 20
We make what matters work*

XTPR032DC1

Eaton IEC motor control power control IEC contactor and starter, 32A, 55 mm Frame size, Class 10 trip type, Rotary type

General specifications

Product Name
Eaton XT IEC motor control
Catalog Number
XTPR032DC1
EAN
4015081548408
Product Length/Depth
6.5 in
Product Height
2.25 in
Product Width
5.6 in
Product Weight
2.6 lb
Certifications
UL 508
CSA Std. C22.2

Product specifications

Amperage Rating
32A
Type
Rotary
Size
55 mm
Contact rating
32 A
Trip type
Class 10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.