Download document () of 20
We make what matters work*

XTPR063DC1

Eaton IEC motor control UL 1077 Industrial Miniature Circuit Breaker - Supplementary Protector, 40A, 5-10X /n trip, Single-pole, Standard terminals

General specifications

Product Name
Eaton XT IEC motor control
Catalog Number
XTPR063DC1
EAN
4015081548446
Product Length/Depth
2.5 in
Product Height
6 in
Product Width
6.5 in
Product Weight
2 lb
Certifications
UL 508
CSA Std. C22.2

Product specifications

Amperage Rating
63A
Type
Rotary
Size
55 mm
Trip type
Class 10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.