Download document () of 20

XV-102-BE-35TQRC-10

Eaton XV100 basic human machine interface (HMI), Second generation CE plastic housing, XSoft-CoDeSys/Galileo OS, Retentive memory base unit, SmartWire-DT communication, 3.5 in TFT resistive touch (QVGA) display, Standard blank front bezel

General specifications

Product Name
Eaton XV100 basic human machine interface (HMI)
Catalog Number
XV-102-BE-35TQRC-10
EAN
7640130097599
Product Length/Depth
11 in
Product Height
3.5 in
Product Width
7.5 in
Product Weight
1.2 lb
Compliances
RoHS Compliant
CE Marked
Certifications
cULus Listed
UL Listed
Catalog Notes
All 1xx performance class units have 400MHz processor,64 MB DRAM, 1x10/100 Ethernet, and 1x USB device.

Product specifications

Base unit
Retentive memory
Bezel
Blank front
Communication
SmartWire-DT
Display
3.5 in TFT resistive touch (QVGA)
Operating system
XSoft-CoDeSys
Galileo

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.