Download document () of 20
We make what matters work*

ZPCB2222

Legacy Brand, Addressable, Control Panels, Spare Part, EN54 Systems, Loop Splitter PCB, CF3000, DF6000, FX6000

General specifications

Product Name
Eaton Addressable loop splitter unit
Catalog Number
ZPCB2222
EAN
5018986781856
Product Length/Depth
102 mm
Product Height
34 mm
Product Width
132 mm
Product Weight
0.208 kg
Certifications
CE

Product specifications

Type of accessory/spare part
Other
Material
Other
Suitable for fire alarm
Yes
Spare part
Yes
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.