Eaton duplex receptacle, 15A, 250 V, Two-pole, Brown, Nema 6-15R
| Product Name |
Eaton duplex receptacle
|
| Catalog Number |
M5650
|
| EAN |
7506229000522
|
| Product Length/Depth |
4 cm
|
| Product Height |
2.5 cm
|
| Product Width |
2.5 cm
|
| Product Weight |
0.064 kg
|
| Certifications |
UL
UL Listed |
| Special features |
EATON DUPLEX RECEPTACLE
|
| Type |
Duplex receptacle
|
| Amperage Rating |
15A
|
| Voltage rating |
250 V
|
| Phase |
Single-phase
|
| Cutout |
Duplex receptacle
|
| Number of poles |
Two-pole
|
| Color |
Brown
|