Knowledge Search
Download document () of 20
Runway and Taxiway Inset Lights

PRO APF 12" L-850C,D IREL/IRTEL Inset Runway Edge/Threshold End Light - LED

The PRO APF 12" L-850C,D IREL/IRTEL is a high intensity bidirectional light. The IREL is used where taxiways intersect the runway and any other runway edge locations where it is impractical to use an elevated light. The IRTEL is used on runways where the threshold and end lighting are co-located.

Flexibility
Modular design makes fixtures easy to maintain with fewer parts to stock
Reliability
Built to withstand extreme temperatures, vibration, water, and dust
Efficiency
Significantly less energy consuption with LED

Certifications and compliance

  • FAA AC 150/5345-46 Current Edition: L-852T
  • FAA EB67 Current Edition

Design features

  • ETL certified
  • Wavetrac™ technology reduces power consumption up to 60% compared to incandescent
  • Dust and water tight to IP 68
  • Modular design makes fixtures easy to maintain with fewer parts to stock
  • Engineering Brief 67 current edition compliant dimming curve
  • High frequency 400Hz PWM helps eliminate flicker perception
  • 10kV/5kA surge protection
  • -40C to +85C operating temperature ensures safe movement of aircraft in the most challenging locations
  • Failure monitoring of fixtures
  • Low Profile, < .25˝ (6.35mm) – FAA Style 3
Specifications

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
Download Links
X
Download Close