Download document () of 20
POWER RATING
6-10 kW
OUTPUT VOLTAGE
208 / 220 / 230 / 240VAC
UPS TYPE
Tower / Rack UPS

Core features

dx rt ups east asia abstract globe space getty 887061936

Low TCO​
Up to 95% double conversion efficiency​
2U compact design with 1.0 output power factor​

Flexible Configuration​
16~20 blocks battery configuration ​
Rack & Tower convertible​

Easy Management​
Various communication via RS232 / USB / Network-M2/ INDGW-M2/ Relay-MS cards​
Eaton’s Intelligent Power™ Software for seamless integration with all major OS and virtualization platforms.​

True Reliability​
ABM​ technology which increases the service life of UPS batteries by 50%
Built-in Maintenance bypass switch and battery fuse

Specifications

DX RT UPS Models & Specifications

Technical Specifications

DXRT 6Ki

DXRT 6KiXL

DXRT 10Ki

DXRT 10KiXL

Rating (VA/W)

6KVA/6KW

6KVA/6KW

10KVA/10KW

10VA/10KW

Format

Tower/Rack

Input Characteristics

Input voltage range 

110VAC-275VAC

Input frequency

40-70Hz

Power factor

≥0.995

Harmonic (linear load)

<3%

Output Characteristics

Power factor

1

Output voltage

208/220/230/240VAC (default 220VAC)

Voltage variation

±1%

Output frequency (battery mode)

(50/60 ± 0.1)Hz

Voltage distortion (linear load)

<1%

Overload capacity

105% - 125% for 10 minutes; 125%-150% for 30 seconds

Download Links

DX RT Runtime Graphs (East Asia)