Download document () of 20
Backup Power (UPS)

DX RT UPS

The Eaton DX RT UPS is a single-phase online UPS, with power ratings from 6 - 10 kVA.  This UPS is available in a flexible convertible tower or rack form factor. The optional network card (Network-M2) will provide a Gigabit Ethernet connection and enables secure UPS monitoring over HTTPS web browser interface, SNMP v1/v3 protocol and email alarms. This UPS comes with Unity power factor (VA=W) 1.0. Increase battery run time for your application by adding extended battery modules (EBMs) to your UPS

 

Key technologies: Unity power factor

Applications: Suitable for commercial buildings, medium to larger enterprise data centers. For safety, energy efficiency and a low-carbon future

Compliance with standards: CE, RoHS

Runtime graphs: View DX-RT UPS runtime graphs

BrochureDownload DX-RT UPS brochure

 

Topology
Online
Power Rating range
6 kVA – 10 kVA
Form Factor
Convertible Tower/Rack

High efficiency and performance

Rack & Tower convertible, higher power density (only 2u and <600mm depth for 10K)
True Output Unity PF 1 (VA=Watts)
2U compact design with 1.0 output power factor​
Double conversion efficiency up to 95%
Achieve >98% in ECO/ high-efficiency mode
ABM​ technology which increases the service life of UPS batteries by 50%
Built-in Maintenance bypass switch and battery fuse
Supports paralleling (up to 3 UPSs can be connected in parallel)
Comply with CE certification

Manageability

Get clear information on the UPS’ measurements and status with the graphical LCD display
Up to 100 event log can be read through LCD
Easily communicate with the UPS through USB, RS232 serial, EPO, programmable dry in/ dry out or over the network with the optional network cards Network-M2/ INDGW-M2/ Relay-MS cards.
Equipped with Eaton’s Intelligent Power™ Software for seamless integration with all major OS and virtualization platforms.

Flexibility

Adjustable charger current and set the most suitable charger current in a range of 0 to 12 Amps
Meet the long backup time requirement with flexible battery configuration of 16-20 pcs battery configuration
Extend runtime with configurable 3U standard battery module or third-party battery pack
Suitable for most installations with tower or rack standard 19-inch cabinet

Intelligent Power Manager

The power of automation allows you to make tasks simpler via advanced alerts and automated resolution
Specifications

DX RT UPS Models & Specifications

Technical Specifications

DXRT 6Ki

DXRT 6KiXL

DXRT 10Ki

DXRT 10KiXL

Rating (VA/W)

6KVA/6KW

6KVA/6KW

10KVA/10KW

10VA/10KW

Format

Tower/Rack

Input Characteristics

Input voltage range 

110VAC-275VAC

Input frequency

40-70Hz

Power factor

≥0.995

Harmonic (linear load)

<3%

Output Characteristics

Power factor

1

Output voltage

208/220/230/240VAC (default 220VAC)

Voltage variation

±1%

Output frequency (battery mode)

(50/60 ± 0.1)Hz

Voltage distortion (linear load)

<1%

Overload capacity

105% - 125% for 10 minutes; 125%-150% for 30 seconds

Download Links