Knowledge Search
Download document () of 20
Conduit bodies, covers and outlet boxes

Condulet Series 5 Conduit Outlet Bodies

Eaton's Crouse-Hinds Division Series 5 die cast copper-free aluminum conduit bodies, covers and gaskets are available for use with rigid or EMT conduit (with set screw).  Conduit bodies are available in trade sizes 1/2" to 4", in the most popular conduit body shapes (C, LB, LL, LR, T) and 1/2" to 2" in TB and X shapes.  The Series 5 family is available as components or pre-packaged in various configurations as a SnapPack assembly.  In addition, Series 5 is completely interchangeable with other manufacturers.

Reliability
Lightweight and corrosion-resistant
Ease of installation
Integral gasket cover simplifies installation
Convenience
Available as a pre-packaged assembly

Certifications and compliances

  • UL Listed
  • cUL Listed
  • UL File No. E-15022
  • Suitable for wet locations (1/2" to 2" rigid bodies)
  • Suitable for NEMA 4 (1/2" to 1" rigid bodies with integral gasket cover)

Design features

  • Die cast copper-free aluminum construction is lightweight and corrosion-resistant for long, reliable service
  • Epoxy powder coat finish provides additional corrosion resistance and an aesthetically-pleasing appearance
  • Conduit bodies are supplied with threaded hubs for use with rigid/IMC conduit or as a combination body
  • Combination bodies are supplied with tri-head set screws (slotted, Phillips, Robertson) for use with EMT or rigid/IMC conduit on trade sizes 1/2” to 2”
  • Domed aluminum cover provides additional cubic capacity
  • Perforated center gasket that can be easily removed, if desired
  • SnapPack available in choice of three configurations to match customer preferences

Standard materials

  • Bodies – copper-free aluminum with epoxy powder paint
  • Covers – aluminum with stainless steel screws, natural
  • Gaskets – neoprene, natural

Drawings and design support

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close