Download document () of 20

Champ N2MV Non-metallic HID Hazardous Area Light Fixtures

Champ N2MV non-metallic HID light fixtures from Eaton's Crouse-Hinds Division provide general area lighting in hazardous areas that are also subject to salt water or corrosive environments.  Ideal for marine applications such as dockside and harbor installations, the N2MV HID is available in 50-175W and is approved for use in Class I, Division 2 and Class II, Division 1 locations.

Certifications and compliances

NEC/CEC

  • Class I, Division 2, Groups A, B, C, D
  • 100W maximum – Class II, Class III & Simultaneous Presence (Class I, Division 2 and Class II)

UL standards

  • UL844 – Hazardous (Classified) Locations
  • UL1598 – Luminaires
  • UL1598A – Marine Locations

CSA standard

  • C22.2 No. 137

 

Design features

  • Housing and mounting modules made of polyphenylene sulfide (PPS) for strength and maximum resistance to corrosion
  • Pendant mounting module equipped with integral hub set screws for vibration resistance
  • Hubs are provided with an integral bushing to help prevent damage to field wiring during installation and ground connection for positive bonding
  • Guard, hub inserts, stanchion elbow and hardware made of stainless steel for maximum resistance to corrosion
  • Grounding wire for safety
  • Stainless steel open bottom guard permits direct access to the globe for easy relamping
  • Hinged assembly allows the luminaire to hang free during installation to permit the use of both hands when wiring
  • One external captive screw for ease of installation
  • Handle – hinge assembly doubles as a handle for ease of installation, especially when carrying up a ladder

Standard materials

  • Housing, mounting modules, component pallets – polyphenylene sulfide (PPS)
  • Guard, hub inserts, stanchion elbow, hardware – stainless steel
  • Globe – heat tempered glass
  • Gaskets – silicone rubber

Drawings and design support

Specifications

Highlight differences
Show only differences
Hide blank features