Download document () of 20
Pushbuttons & stacklights

Eaton A22 pushbutton

The A22 series economic button and indication light are integrated with the set command, signal indication and monitoring function, and can implement the fault free communication between the man and the machine, as well as are applied to the machine, equipment and system engineering. the modular structure of A22 can adapt to various functional requirements flexibly, such as the control, signal indication, selection and switching, self-locking or spring reset. The front element provides service colors and shapes and can be applicable to different applications.

Core features

  • Standard compliant: IEC/EN6097 and VDE0660
  • Engineering plastic structure and front ring chromium plating
  • Contact module is safe for finger contact
  • Degree of protection for the front element is IP65
  • Each installation part can be installed with three modules at most and it is easy to assemble
  • Switch capacity: AC-15/230V, 6A
  • 10x106 switching operation
  • Impact strength: >30g
  • Ambient temperature: -25- +60℃
  • Diameter of mounting hole: 22.3mm
Specifications

Please download Quick Selection Guide of Circuit Protection & Control Products.

Download Links
X
Download Close