Knowledge Search
Download document () of 20

Pauluhn 700 Series Industrial Spot Lights

Pauluhn 700 Series industrial spot lights from Eaton's Crouse-Hinds Division are designed for use in applications where high vibration, water and corrosion are commonplace, such as military ships, patrol boats, Coast Guard rescue vessels, life boat davits and surface mining operations.

The 700 Series is manufactured in cast marine brass or cast copper-free aluminum with a powder coat finish for superior resistance to corrosion.  The spot lights are available with incandescent or halogen lamps from 200W to 1000W.

Corrosion resistance
Marine brass or cast aluminum
Reliability
Marine Outside Type Saltwater approval
Application flexibility
Colored lenses available

Certifications and compliances

NEC

  • UL1598A – Luminaires for Marine Vessels

Approvals

  • Type 4X (746M models); Type 4 (740/741 and 749 models)
  • Marine Outside Type Saltwater
  • ABS
  • Conforms to IP66

Design features

  • Available in 200W, 300W and 500W incandescent, and 500W and 1000W quartz halogen models
  • Unique lamp suspension system design absorbs vibration to extend lamp life
  • High temperature silicone gasket provides a watertight seal
  • Medium beam pattern standard, with lamp included; optional lamps with narrow or wide beam patterns available
  • Adjustable mounting allows 360° horizontal rotation, vertical positioning down 45° and up 90°
  • Range of colored lenses available in red, blue, green and yellow
  • Field replaceable lens and gasket
  • Shock mount available
  • Protective guard available

Standard materials

  • Housing and yoke – cast marine brass or cast copper-free aluminum with electrostatically applied polyester powder coat finish
  • Lens – clear heat-resistant glass; optional colors: red, blue, green, yellow
  • Gasket – silicone
  • External hardware – stainless steel
  • Optional guard – stainless steel
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links