Download document () of 20
Medium-voltage switchgear

GSN1-40.5L AC Metal-enclosed Gas Insulated Switchgear

GSN1-40.5L is a new generation of AC metal-enclosed gas insulated switchgear (C-GIS), latest developed by Cooper power system. GSN3-12 is completely suitable for public and industrial distribution networks, infrastructure engineering, rail transit, metallurgy, petrochemical, docks, ships, drilling platforms and other fields, playing the roles of receiving and distributing electric energy, and controlling, protecting and monitoring circuits.

Core features

  • Rated voltage: 40.5kV; rated current: 2,500A; breaking capacity: 31.5kA
  • Double gas tank, SF6 gas insulated
  • Stainless steel laser welding gas tank, which is not affected by environment, occupies a small area and is free of maintenance
  • No gas work on-site
  • Normal operation is still supported under zero gage pressure
  • Annual leakage rate of gas tank: ≤0.05%/Y
  • Normal panel size 600*1700*2400 (W*D*H)
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close