EDR setup wizard
PowerPort-E
PowerPort-E is the parameter setting software for E-Series Protective Relays. This download also includes Quality Manager software.
Device models for firmware v3.0
EDR-3000 V3.0.c 29945 device model
EDR-5000 V3.0.c 29946 device model
Device models for firmware v2.5
EDR-3000 version 2.5 HO24445 device model
EDR-5000 version 2.5 HO24444 device model
For all other device models
EDR-3000 V2.0.d B15804 device model
EDR-3000 version 1.0.f device model
EDR-3000 version 1.1.b device model
EDR-3000 version 1.2.f device model
EDR-3000 version 2.0.d device model
EDR-4000 V1.0.d B17042 device model
EDR-4000 version 1.0.b device model
EDR-4000 version 1.0.d device model
EDR-5000 V2.0.E B16929 device model
EDR-5000 version 1.0.f device model
Upgrade to firmware v2.5
Compatibility - E-Series relays firmware update v2.5-2
EDR-3000_v2.5-2_update
EDR-5000_v2.5-2_update