Download document () of 20

Power factor correction (PFC) capacitors

Power factor - the measure of how efficiently power is being used - is a power quality issue that ever facility should be familiar with. Eaton's line of power factor correction products feature technology that is compatible with a variety of voltage applications to meet the needs of every industry. These robust solutions, which include fixed and automatic switched capacitors for low- and medium-voltage applications, raise facility power factor to meed the requirements of any utility, helping to eliminate costly utility charges. 
Highlight differences
Show only differences
Hide blank features