Eaton xEnergy Basic LV systems Low voltage switchgear. Corner tower kit, short
| Product Name | 
                                                Eaton xEnergy Basic other accessory
                                             | 
| Catalog Number | 
                                                106445
                                             | 
| EAN | 
                                                4015081062157
                                             | 
| Product Length/Depth | 
                                                130 mm
                                             | 
| Product Height | 
                                                100 mm
                                             | 
| Product Width | 
                                                70 mm
                                             | 
| Product Weight | 
                                                0.4 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Type | 
                                                Additional equipment
                                             | 
| Accessory/spare part type | 
                                                Other  Accessory | 
| Mounting method | 
                                                Floor standing distribution board
                                             | 
| Material | 
                                                Sheet steel
                                             | 
| Functions | 
                                                Additional equipment
                                             |