Download document () of 20

10GN01

Gauge piece, LV, 10 A, AC 400 V, D01, IEC

General specifications

Product Name
Eaton Bussmann series low voltage D screw cap link carrier
Catalog Number
10GN01
EAN
5027590428699
Product Length/Depth
9.1 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
0.54 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
EAC

Electrical data

Amperage Rating
10 A

Product specification

Application
E14

Export product specification