Download document () of 20

10KTH

Eaton Bussmann series high speed traction fuse, 10 A, 1200 V, Other, 45 Hertz-62 Hertz (Min-Max Frequency), Other

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
10KTH
UPC
051712830447
EAN
5027590428781
Product Length/Depth
180 mm
Product Height
37 mm
Product Width
140 mm
Product Weight
167.6 g
Compliances
Contact factory

Electrical data

Amperage Rating
10 A
Voltage rating
1200 V
Voltage type
AC/DC
Watt losses
9 W
Breaking capacity
0 kA

Export product specification