Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Flange plate, IP66, metal, blind
Product Name |
Eaton xEffect Accessories cable flange metal
|
Catalog Number |
113426
|
EAN |
4015081132515
|
Product Length/Depth |
20 mm
|
Product Height |
150 mm
|
Product Width |
240 mm
|
Product Weight |
0.61 kg
|
Compliances |
RoHS conform
|
Used with |
Accessory CS
Accessory exterior fitting |
Special features |
Blank plate 2 mm, with powder coating RAL 7035, sponge-rubbed gasket
|
Type |
|
Accessory/spare part type |
Flanges
|
Number of connector holes |
0
|
Suitable for nominal thread (PG) - max |
0
|
Suitable for nominal thread (PG) - min |
0
|
Surface finishing |
RAL 7035, light gray
|
Degree of protection |
Other
|
Surface protection |
Powder coating
|
Shape |
Straight
|
Material |
Steel
Steel plate |
Model |
Blind
|
Thread type |
None
|
Thickness |
2 mm
|
Suitable for cable diameter - max |
0 mm
|
Suitable for cable diameter - min |
0 mm
|