Download document () of 20

113700

Eaton xComfort BF LV systems Final Distribution Boards. Gray partition for 24 space units per row

General specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
113700
EAN
4015081132287
Product Length/Depth
105 mm
Product Height
25 mm
Product Width
535 mm
Product Weight
0.41 kg
Compliances
RoHS conform

Product specifications

Used with
Separating partition
BF flat distribution board
Accessory consideration
Type
Additional equipment for BF flat distribution board
Accessory/spare part type
BF
Construction type
Individual part
Surface finishing
Powder coating
Color
Gray
Modular spacing
0 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
543 mm
Material
Steel
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.