Download document () of 20

116539

Eaton xEnergy Light LV systems LV switchgear. Plinth H=100mm, W=425mm, D=500mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
116539
EAN
4015081162819
Product Length/Depth
425 mm
Product Height
110 mm
Product Width
300 mm
Product Weight
5 kg
Compliances
RoHS conform

Product specifications

Used with
Control centres XVTL
Accessory
Type
  • Accessory
  • Control centres XVTL
Accessory/spare part type
Plinths
Color
Gray
Unit type
Accessories
Load capacity - max
1500 kg
RAL-number
7035
Suitable for enclosure building length/depth
500 mm
Suitable for enclosure building width
425 mm
Suitable for length/depth
500 mm
Suitable for width
425 mm
Material
Steel
Model
Base complete
Impact strength
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.