Download document () of 20

129004

Eaton xEnergy Main LV systems LV switchgear. U-profile, for shutter mounting H=1850mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
129004
EAN
4015081263646
Product Length/Depth
1850 mm
Product Height
20 mm
Product Width
25 mm
Product Weight
2 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.