Download document () of 20
Discontinued

136476

Eaton Moeller series xComfort - Sensors. Energy Meter Sensor with external sensor

General specifications

Product Name
Eaton Moeller series xComfort energy measuring
Catalog Number
136476
EAN
4015081332588
Product Length/Depth
80 mm
Product Height
30 mm
Product Width
70 mm
Product Weight
0.091 kg
Compliances
RoHS conform

Product specifications

Application
Energy measurement
Features
Radio frequent bidirectional
Bus system operating type
xComfort
Powernet
Radio frequent
Bus system product type
Sensor
Accuracy class (ratio)
0
Built-in installation box depth - min
26 mm
Power supply
Mains
Connection type
Convertible
Mounting method
Flush mounting
Model
Other
S0 impulse interface
None

Export product specification