Download document () of 20

15TD40

Expulsion fuse-link, medium voltage, 40 A, AC 15 kV, 533 mm, ANSI, T slow, style D termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
15TD40
EAN
5027590436267
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
46.84 g
Certifications
ANSI/IEEE Std C37.42

Electrical data

Amperage Rating
40 A
Voltage rating
15 kV
Voltage type
AC
Current characteristic type
Type T - Complies with ANSI C 37-42 requirements for slow acting T characteristics
Rated frequency - min
50 Hz

Product specification

Construction size
533 mm
Standard
ANSI
Type of termination
Double tail
Color
Green

Export product specification