Download document () of 20

15XABR25

Expulsion fuse-link, medium voltage, 25 A, AC 15 kV, 533 mm, ANSI, XA extra rapid, style BR termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
15XABR25
UPC
051712352444
EAN
5027590436793
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
44.36 g
Compliances
Contact factory

Electrical data

Amperage Rating
25 A
Voltage rating
15 kV
Voltage type
AC
Current characteristic type
Type XA - This type of expulsion fuse link has an extra rapid characteristic. It is suitable for applications where a high degree of system protection is required at the expense of discrimination.
Rated frequency - min
50 Hz

Product specification

Construction size
533 mm
Standard
ANSI
Type of termination
Removable buttonhead
Color
Pink

Export product specification