Download document () of 20

167299

Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Filter fans, 5-55

General specifications

Product Name
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
Catalog Number
167299
EAN
4015081638017
Product Length/Depth
113 mm
Product Height
252 mm
Product Width
252 mm
Product Weight
1.85 kg
Compliances
RoHS conform

Delivery program

Color
Gray

Technical data - electrical

Voltage type
AC
Voltage rating at AC 50 Hz - min
230 V
Voltage rating at AC 50 Hz - max
240 V
Voltage rating at AC 60 Hz - min
230 V
Voltage rating at AC 60 Hz - max
240 V
Voltage rating at DC - min
0 V
Voltage rating at DC - max
0 V
Rated power
45 W

Technical data - mechanical

Mounting method
Snap mounting
Degree of protection
12 (NEMA)
IP55
Number of fans
1

Additional information

Features
Wall build in
Fitted with:
Filter
Functions
Air circulator
Noise emission
42 dBA
RAL-number
7035
Suitable for
19 inch rack mounting
Volume flow (freeblowing)
265 m³/h

Export product specification