Download document () of 20

168549

Eaton Moeller series xComfort - Communication interfaces & routers. Wireless/USB stick for connecting third-party applications

General specifications

Product Name
Eaton Moeller series xComfort communication interface
Catalog Number
168549
EAN
4015081650330
Product Length/Depth
77 mm
Product Height
18 mm
Product Width
22 mm
Product Weight
0.026 kg
Compliances
RoHS conform

Product specifications

Application
Interface
Features
Radio frequent bidirectional
Bus system operating type
Radio frequent
xComfort
Fitted with:
LED indication
Bus connection
Surface finishing
Matt
Surface protection
Other
Bus system product type
Interface
Built-in installation box depth - min
0 mm
Data transmission rate - max
0 Bd
Material quality
Thermoplastic
Color
Transparent
Other
Degree of protection
IP20
Mounting method
Other
Material
Plastic
Model
USB
RAL-number (Akin)
0
Width in number of modular spacings
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.