Download document () of 20

170E2095

Fuse-link, high speed, 250 A, AC 500 V, 55 x 55 x 140 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E2095
UPC
051712208994
EAN
5027590438278
Product Length/Depth
280 mm
Product Height
65 mm
Product Width
175 mm
Product Weight
124.6 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
250 A
Voltage rating
500 V
Voltage type
AC
Watt losses
36 W
Breaking capacity
220 kA
Class
Class aR

Product specification

Fuse size
Other

Export product specification