Download document () of 20

170E3956

Fuse-link, high speed, 80 A, DC 2000 V, 40 kA, compact size 1, 55 x 77 x 416 mm, gR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E3956
UPC
051712209571
EAN
5704057001458
Product Length/Depth
5.433 in
Product Height
2.087 in
Product Width
0.315 in
Product Weight
1.6456 lb
Compliances
RoHS Compliant
Certifications
IEC

Electrical data

Amperage Rating
80 A
Voltage rating
2000 V
Watt losses
50 W
Class
Class aR

Product specification

Fuse size
1*

Export product specification