Download document () of 20

170L7278

Fuse-link, high speed, 600 A, AC 800 V, Size 3, 76 x 92 x 75 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L7278
UPC
051712309523
EAN
5027590439848
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
600 A
Voltage rating
800 V
Voltage type
AC
Watt losses
135 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification