Download document () of 20

170M1311

Fuse-link, high speed, 25 A, AC 690 V, DIN 000, 21 x 40 x 100 mm, gR, DIN, IEC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1311
UPC
051712216470
EAN
5027590440721
Product Length/Depth
100 mm
Product Height
40 mm
Product Width
21 mm
Product Weight
0.13 kg
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
25 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
130 at 660 V
Pre arc (I2T)
19
Watt losses
9 W
Breaking capacity
200 kA
Class
Class gR

Product specification

Fuse size
000

Export product specification