Download document () of 20

170M1321

Fuse-link, high speed, 250 A, AC 690 V, DIN 000, 21 x 40 x 100 mm, aR, DIN, IEC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1321
UPC
051712216579
EAN
5027590515535
Product Length/Depth
105 mm
Product Height
46 mm
Product Width
300 mm
Product Weight
140.3 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
250 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
51500 at 660 V
Pre arc (I2T)
7750
Watt losses
42 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
000

Export product specification