Download document () of 20

170M2110

Fuse-link, high speed, 200 A, DC 1200 V, compact size 1, 39 x 66 x 164 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2110
UPC
051712683616
EAN
5027590303774
Product Length/Depth
164 mm
Product Height
66 mm
Product Width
39 mm
Product Weight
0.55 kg
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
200 A
Voltage rating
1200 V
Voltage type
DC
Clearing (I2T)
46300 at 1200 Vdc
Pre arc (I2T)
15200
Watt losses
52 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
1*
Fitted with:
Single slot tags

Export product specification