Eaton Distribution parts. Connection terminal
| Product Name |
Eaton Distribution parts
|
| Catalog Number |
171144
|
| EAN |
4015081676323
|
| Product Length/Depth |
31.1 mm
|
| Product Height |
82.6 mm
|
| Product Width |
16.2 mm
|
| Product Weight |
0.036 kg
|
| Compliances |
RoHS conform
|
| Used with |
Z-BB/UL
Busbar |
| Type |
|
| Accessory/spare part type |
Extension terminals
|
| Width clamp |
0 mm
|
| Application |
Switchgear for industrial and advanced commercial applications
|
| Busbar thickness - max |
0 mm
|
| Busbar thickness - min |
0 mm
|
| Busbar width - max |
0 mm
|
| Busbar width - min |
0 mm
|
| Conductor cross section - max |
25 mm²
|
| Rated operational current (Ie) - max |
100 A
|
| Functions |
Busbar
|
| Suitable for |
Other
|
| Rated operational current |
100 A
|