Download document () of 20

173630

Eaton xEnergy Basic LV systems Low voltage switchgear. Separation frame 200mm compartment H10

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
173630
EAN
4015081700370
Product Length/Depth
60 mm
Product Height
1050 mm
Product Width
100 mm
Product Weight
2.3 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment
Model
Connector / partition piece
Application
Partitioned configuration in surface-mounted service distribution board
Color
Gray
Light gray (RAL 7035)

Technical data - mechanical

Surface finishing
With powder coating
Mounting method
Surface mounting
Mounting position
Vertical
Material
Metal
Load capacity - max
0 kg
Housing material
Sheet steel
Suitable for enclosure building height
1060 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm

Additional information

Functions
Additional equipment
RAL-number
7035

Export product specification