Eaton xEnergy Main LV systems LV switchgear. Shroud for NZM4, 4p
| Product Name |
Eaton xEnergy Main LV switchgear
|
| Catalog Number |
177119
|
| EAN |
4015081715626
|
| Product Length/Depth |
112 mm
|
| Product Height |
91 mm
|
| Product Width |
370 mm
|
| Product Weight |
0.21 kg
|
| Compliances |
RoHS conform
|
| Construction type |
Assembly kit
|
| Fitted with: |
Cable entry
|
| Surface finishing |
Other
|
| Color |
Gray
|
| Modular spacing |
25 mm
|
| Number of height units |
0
|
| RAL-number |
0
|
| Suitable for enclosure building length/depth |
0 mm
|
| Suitable for enclosure building width |
0 mm
|
| Material |
Plastic
|