Photo is representative
Download
XNT-CLAP20. Bracket for sensor, busbar thickness 20 mm
Product Name |
Eaton Temperature Monitoring System Diagnose LV systems Predictive diagnostics
|
Catalog Number |
180072
|
EAN |
4015081752256
|
Product Length/Depth |
32 mm
|
Product Height |
35 mm
|
Product Width |
25 mm
|
Product Weight |
1 g
|
Compliances |
RoHS conform
|
Model |
Other
|