Download document () of 20

182582

Eaton xEnergy Basic LV systems Low voltage switchgear. Switch-disconnectors mounting unit Dumeco, 160/400-600-RH

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
182582
EAN
4015081775101
Product Length/Depth
50 mm
Product Height
305 mm
Product Width
525 mm
Product Weight
4 kg
Compliances
RoHS conform

Delivery program

Model
Other
Color
Gray

Technical data - mechanical

Material
Metal
Load capacity - max
0 kg
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
250 mm
Suitable for enclosure building width
600 mm

Additional information

RAL-number
7035

Export product specification