Eaton Moeller® series ZFS Clamp with label, For use with T5, T5B, P3, 88 x 27 mm, Inscribed with "Supply disconnecting device" (IEC/EN 60204), Language Serbo-Croat
| Product Name |
Eaton Moeller® series ZFS Accessory Clamp with label
|
| Catalog Number |
186898
|
| EAN |
4015081819508
|
| Product Length/Depth |
88 mm
|
| Product Height |
3 mm
|
| Product Width |
27 mm
|
| Product Weight |
0.004 kg
|
| Compliances |
CE
|
| Fitted with: |
Insert label
Label mount |
| Functions |
Add-on front plates
|
| Inscription |
Supply disconnecting device
|
| Language |
Serbo-Croat
|
| Accessory/spare part type |
Device labeling system
|
| Connection type |
Plug-in
|
| Type |
Front plates
|
| Used with |
T5B
For mechanisms with padlocking feature |
| Ambient operating temperature - min |
-25 °C
|
| Ambient operating temperature - max |
50 °C
|
| Equipment heat dissipation, current-dependent Pvid |
0 W
|
| Heat dissipation capacity Pdiss |
0 W
|
| Heat dissipation per pole, current-dependent Pvid |
0 W
|
| Rated operational current for specified heat dissipation (In) |
0 A
|
| Static heat dissipation, non-current-dependent Pvs |
0 W
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| 10.10 Temperature rise |
Not applicable.
|
| 10.11 Short-circuit rating |
Not applicable.
|
| 10.12 Electromagnetic compatibility |
Not applicable.
|
| 10.13 Mechanical function |
Not applicable.
|