Download document () of 20

191034

Eaton xEffect xVtl Mounting kit for 200 mm wide and vertically BusBar height 1400mm

General specifications

Product Name
Eaton xEffect xVtl mounting kit
Catalog Number
191034
EAN
4015081914128
Product Length/Depth
42 mm
Product Height
1360 mm
Product Width
62 mm
Product Weight
3.07 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
1400 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
200 mm
Material
Metal
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.