Eaton XN Plug-in terminal 230V, 12A, 2.5 / 3-ST-5.08 for digital relay module XN-322-4DO-RNO
Product Name |
Eaton XN Accessory Connection terminal
|
Catalog Number |
191086
|
EAN |
4015081915729
|
Product Length/Depth |
25 mm
|
Product Height |
15.9 mm
|
Product Width |
15 mm
|
Product Weight |
0.005 kg
|
Compliances |
CE
|
Catalog Notes |
One 18 pole terminal plug is required for each digital and analog module as well as XC modular PLCs.
|
Degree of protection |
IP20
|
Suitable for |
flexible core
multi-wire core Solid core |
Used with |
XN-322-4DO-RNO
|
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
55 °C
|