Eaton xEnergy Main Front plate, 2xNZM1, Butterfly, fixed version, W=600mm
| Product Name |
Eaton xEnergy Main LV switchgear
|
| Catalog Number |
192656
|
| EAN |
4015081933853
|
| Product Length/Depth |
82 mm
|
| Product Height |
149 mm
|
| Product Width |
500 mm
|
| Product Weight |
5 kg
|
| Compliances |
RoHS conform
|
| Number of height units |
0
|
| Suitable for enclosure building height |
150 mm
|
| Suitable for enclosure building width |
600 mm
|
| Surface finishing |
Powder coating
|
| Material |
Steel
|