Download document () of 20

192886

Eaton xEnergy Main LV systems LV switchgear. Insert plate AL, cabler400 D=600

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192886
EAN
9010238002289
Product Length/Depth
368 mm
Product Height
5 mm
Product Width
318 mm
Product Weight
1.7 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Floor plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.